English
English
français (Canada)
Go

Ultra Kleen Bearings

View in Online Catalog
Dodge Ultra Kleen mounted ball bearings are ideal for washdown applications. The stainless steel set screw (SC) insert is deployed in either of a polymer or stainless steel housing. The QuadGuard triple lip seal with rubberized flinger provides superior protection against contaminants while the patented MaxLife cage retains lubricant.

features

  • Stainless steel housings feature a solid base, with no cavities or fillings to trap contaminants
  • Mechanically retained QuadGuard sealing system with triple lip seal and rubberized flinger that closes the gap left by conventional all metal flinger designs
  • MaxLife cage creates grease compartments around each rolling element, allowing balls to be constantly in contact with grease, and insure grease retention in potential washout conditions
  • H1 registered food grade lubricant
  • Food-grade lubrication is standard

modifications & Accessories

  • White snap-on end covers, closed and shaft through, used on many housing styles
  • Plug included in each Ultra Kleen bearing for customer to replace grease fitting if required

common applications

  • Conveyors
  • Mixers
  • Sorters
  • Packaging