français (Canada)

Set Screw Bearings

View in Online Catalog
Available in intermediate, normal and medium duty 200 Series mounted ball bearings. A set screw shaft attachment method is the most common means of securing a mounted ball bearing to a shaft, and also the easiest to install. The Dodge mounted ball bearing offering is engineered with a 65-degree set screw angle. This ensures the maximum grip onto the shaft, especially when using premium cup point set screws with the high quality manufacturing of the Dodge insert.


  • DualGuard seal with rubberized flinger is standard; premium triple-lip Quadguard seal available in Extreme Duty offering
  • Precision hardened and honed set screw mounted ball bearings in globally interchangable ISO dimensions
  • Unique 65° setscrew angle and premium cup point set screws optimize shaft holding power without excessive inner ring distortion

Common Applications

  • Conveyor applications
  • Mechanical drive applications
  • Extreme duty environments

Key Documents