en
English
en
English
fr-CA
français (Canada)
Go

HT200

HT250 uses a Modified Curvilinear Tooth Profile to deliver a clean, compact, cost efficient solution. HT250 drives provide HP ratings 250% greater than conventional HTD drives.

Available in 5mm, 8mm, and 14mm metric pitches

These HT Taper-Lock sprockets are built around the Taper-Lock bushing system, allowing you to develop a more compact, cleaner drive. By combining the improved power capacity of the HT belt with the Taper-Lock construction of the HT sprockets, you can achieve maximum power transmission density while minimizing over-hung load.

Features

  • 5% or more energy efficient
  • More torque with less belts
  • Compact design
  • Less maintenance
  • Less belt pull
  • Static conductive rubber belt

Modifications & Accessories

  • Materials:
    • Cast Iron
    • Ductile Iron
    • Steel
    • Stainless Steel
    • Aluminum
  • Cast Iron, Steel, Stainless Steel and Aluminum Bar stocked through 15”
  • Ductile Bar stocked through 30”
  • Larger diameters available using standard and special castings
  • Plating: Zinc & Nickel
  • Shaft attachments: TAPER-LOCK®, QD, Split-Tapered
  • Bores: Minimum-Plain-Bore (MPB) and Custom Sizes

common applications

  • Unit and bulk material conveyors
  • Air handling fans, clinker cooler fans, blowers and exhausts
  • Pumps (slurry - large HP) and compressors
  • Crushers, shredders, breakers, classifiers, shaker screens
  • Woodworking saws, mills, planers, lathes
  • Machine tools