français (Canada)


View in Online Catalog
All Baldor•Dodge V-drive sheaves are manufactured to ISO 9002 quality standards with precision machining that meets or exceeds joint RMA/MPTA industry standards for smooth operation and extended belt life. This provides low economical costs per HP transmitted due to shock load and vibration isolation creating clean, quiet operation.

Product Features

  • A/B, C, and D groove profiles
  • Stock sizes from one to 12 grooves and 1.5” to 71” in diameter
  • Feature high-quality, gray-iron construction with corrosion-resistant finish
  • Offered in block, web and arm construction styles
  • Static balanced for rim speeds up to 6500 FPM (stock sheaves)
  • QD & TAPER-LOCK® shaft attachment available
  • Stock drive selections covering 1 HP to over 1000 HP application range
  • Speed reduction or speed increase ratios of 1:1 to over 6:1 available
  • Manufactured to MPTA (Mechanical Power Transmission Association) industry standards
  • 92% to 95% drive efficiency is typical
  • Computer drive selection available

modifications & accessories

  • Made to Order Sheaves
  • Rebore
  • Non-standard keysets
  • Dynamic balancing
  • Special materials
  • Poly-V and Flat face pulleys available

common applications

  • Unit and bulk material conveyors 
  • Air handling fans, blowers and exhausters
  • Pumps and compressors 
  • Crushers, shredders, breakers, classifiers, shaker screens 
  • Woodworking saws, mills, planers, lathes
  • Machine tools