en
English
en
English
fr-CA
français (Canada)
Go

Taper-Lock Bushings

View in Online Catalog
Dodge Taper-Lock® bushings are flangeless for clean, compact application. They are engineered with an 8° taper and a flush-mounted design with no protruding parts providing secure locking and elimination of wobble.  In addition, Dodge Taper-Lock® bushings are available with an optional Diamond D® integral key in popular sizes for a more precise fit.

Product Features

  • Stock sizes available up to 12” shaft diameter
  • Worldwide acceptance and availability inch and metric bores
  • Flush Mounting-No Protruding Parts
  • Diamond D® Integral Key for Added Value and Convenience
  • Easy On/Easy Off design
  • Materials available in sintered steel, cast iron, ductile iron, steel and stainless steel

modifications & accessories

Re-borable bushings available for special bores or key seats, spline broaching.

common applications

  • Any application that requires mounting of a product on a shaft
  • Bushings are essential elements to mount Baldor•Dodge mechanical drive components:

    • V-belt drives
    • synchronous drives
    • roller chain drives