en
English
en
English
fr-CA
français (Canada)
Go

QD Bushings

View in Online Catalog
Dodge QD bushings (inch and metric sizes) have a flanged design and feature a 4° taper with conventional or reverse mounting. They are stocked in popular finished bore sizes and minimum plain bore for custom reboring.

features

  • Material:

    • sintered steel
    • cast iron
    • ductile iron
    • steel and stainless steel

modifications & accessories

  • Reborable bushings available for special bores or keyseats

Common Applications

  • Any application that requires mounting of a product on a shaft
  • Bushings are essential elements to mount Baldor•Dodge mechanical drive components:
    • v-belt drives
    • synchronous drives
    • roller chain drives