français (Canada)


View in Online Catalog

D-V wedge belts (3VX-5VX-8V):
Dodge V-belts allow compact, lighter-weight drives and feature a high-strength tension member for rated power with minimum stretch. Their molded cog construction accommodates extended belt lengths, wedge v-belts available also.

S-L classic belts (A-B-C-D):
Dodge S-L Classic belts feature a cable-cord envelope construction that provides greater stability on long center-distance drives, as well as assures more tolerance to shock loads.

Classic cog V-belts (AX-BX-CX-DX):

Ensuring maximum flexibility, these Dodge Classic Cog V-belts feature a molded cog construction and an energy-saving, efficient design. They allow higher HP ratings on smaller sheaves and require fewer belts for a more compact drive.

Polyband belts are available:
Two or more belts are joined on a single band permitting use of standard sheaves without alteration of the drive.


  • Economical cost per HP transmitted
  • Long, dependable performance (oil resistance and static conducting)
  • Full range of Classical (A, B, and C) and D-V Wedge (3V, 5V, and 8V) belts
  • Manufactured to RMA standards
  • Polyband, Double-V (hex), and FHP belts available
  • Lengths from 22” to 660”
  • Drive capability from 1 HP to over 1000 HP

modifications & accessories

  • Kevlar corded belting available
  • Dodge Double-V hex belts transmit power from both sides, including AA, BB and CC

common applications

  • Unit and bulk material conveyors 
  • Air handling fans, blowers and exhausts 
  • Pumps and compressors 
  • Crushers, shredders, breakers, classifiers, shaker screens 
  • Woodworking saws, mills, planers, lathes
  • Machine tools