en
English
en
English
fr-CA
français (Canada)
Go

Shaft Collars

Shaft Collars are used to accommodate components on power transmission application; they are available in solid steel and solid iron. A split option is available in iron.

features

  • Solid steel shaft collars - standard shaft sizes from 1/8" through 2-15/16". Stainless Steel is also offered as cataloged standard parts in some sizes
  • Solid iron shaft collars - standard shaft sizes from 1-15/16" through 8"
  • Split iron shaft collars - standard shaft sizes from 1-1/8" through 8"

Modifications

  • Made-to-Order capability: special material, bore sizes

Common Applications

  • Unit and bulk material conveyors
  • Air handling fans, blowers and exhausts
  • Pumps and compressors
  • Crushers, shredders, breakers, classifiers, shaker screens
  • Woodworking saws, mills, planers, lathes
  • Machine tools