français (Canada)

Motor Bases

Motor Bases are fabricated of steel which offers a base of rugged design, compact and smooth in appearance.  Bases are design to provide adequate travel, are fully adjustable by the use of a single adjusting screw and have elongated mounting holes in the base plate.


  • Type A adjustable NEMA Motor Bases design for lighter duty applications
  • Type B Heavy Duty bases can hold a foot mounted gear reducer


  • Bases are tapped to receive popular NEMA frame and can be tapped on order for others by specifying the frame size required

Common Applications

  • Unit and bulk material conveyors
  • Air handling fans, blowers and exhausts
  • Pumps and compressors
  • Crushers, shredders, breakers, classifiers, shaker screens
  • Woodworking saws, mills, planers, lathes
  • Machine tools