français (Canada)

TXT Reducer

View in Online Catalog
Dodge Torque-Arm (TXT) is a shaft mount helical gear reducer that mounts directly to the driven shaft. TXT is a proven gear reducer that can be installed in the toughest applications requiring long life. Many accessories are available to make this reducer suitable for a wide range of environments.


  • 14 case sizes through 700 hp (500 kW)
  • Heavy duty sealing system
  • Steel motor mount system
  • Ratio range of 5:1 to 25:1
  • Patented twin tapered bushing system eliminates fretting corrosion and can be installed with regular hand tools
  • Perfect fit for harsh duty industries
  • Bearings are sized to conform to American Gear Manufacturers Association (AGMA) and American Bearing Manufacturers Association (ABMA) design of an unadjusted minimum of 25,000 hrs average life (L-50) in Class I applications.

Common Applications

  • Apron feeder
  • Belt conveyor
  • Bucket conveyor
  • Drag conveyor
  • Ribbon mixer
  • Roller bed
  • Screw conveyor
  • Vibratory feeder