français (Canada)

SCXT Reducer

View in Online Catalog
Dodge Torque-Arm (SCXT) is a helical gear reducer for screw conveyor applications. This unit mounts directly to the trough end of the screw, using the optional adapter and drive shaft. It offers a number of accessories available for the toughest application.


  • 8 case sizes through 75 hp (55 kW)
  • Heavy duty sealing system
  • Steel motor mount system
  • Ratio range of 5:1 to 25:1
  • Screw conveyor trough end adapter
  • Pre-drilled drive shafts
  • Straight bore configuration with stock drive shafts for most CEMA designed screws
  • Bearings are sized to conform to American Gear Manufacturers Association (AGMA) and American Bearing Manufacturers Association (ABMA) design of an unadjusted minimum of 25,000 hrs average life (L-50) in Class I applications.

common applications

  • Apron feeder
  • Belt conveyor
  • Bucket conveyor
  • Drag conveyor
  • Ribbon mixer
  • Roller bed
  • Screw conveyor
  • Vibratory feeder