français (Canada)

HXT Reducer

View in Online Catalog
Dodge HXT Torque-Arm is a hydraulically driven shaft mount helical gear reducer that mounts directly to the driven shaft. Using standard SAE hydraulic motors, the gearmotor package is an excellent decision for the toughest environments.
HXT is also available in a screw conveyor package (HSCXT) that mounts directly to the trough end of the screw conveyor. By using the optional adapter and drive shaft, HSCXT is an economical decision for portable applications requiring a heavy duty solution.


  • 7 case sizes through 50 hp (37.5 kW)
  • Heavy duty sealing system
  • Raised motor attachment area with splined input shaft
  • Ratio range of 5:1 to 25:1
  • Twin Tapered Bushing system eliminates fretting corrosion and can be installed with regular hand tools
  • Screw conveyor trough end adapters
  • Straight bore configurations with stock drive shafts for most CEMA designed screws
  • Perfect fit for harsh duty industries
  • Bearings are sized to conform to American Gear Manufacturers Association (AGMA) and American Bearing Manufacturers Association (ABMA) design of an unadjusted minimum of 25,000 hrs average life (L-50) in Class I applications.

common applications

  • Apron feeder
  • Belt conveyor
  • Bucket conveyor
  • Drag conveyor
  • Ribbon mixer
  • Roller bed
  • Screw conveyor
  • Vibratory feeder