en
English
en
English
fr-CA
français (Canada)
Go

Torque Arm II, TA

View in Online Catalog
With 60 years of proven dependability and more than 1.8 million units in service throughout the world, Baldor•Dodge Torque-Arm speed reducers are the standard of the industry and the benchmark to which others are compared.

The Torque-Arm II is a shaft mount helical gear reducer that mounts directly to the driven shaft with a number of accessories available to produce versatility, cost savings and long life. A long list of standard features makes this reducer suitable for a wide range of environments right off the shelf.

features

  • 12 case sizes through 400 hp (300 kW)
  • Bearings are sized to conform to American Gear Manufacturers Association and American Bearing Manufacturers Association design of an unadjusted minimum of 25,000 hrs average life (L-50) in Class I applications. This is usually twice the bearing life of many competitive reducers that are not designed to this standard.
  • Unparalleled torque ratings
  • Industry leading backstop design
  • Patented sealing system
  • Modular steel motor mount system
  • Totally modular reducer and accessory design
  • Ratio range of 5:1 to 40:1
  • Patented twin tapered bushing system
  • Unparalleled torque ratings
  • Industry leading backstop design
  • Patented sealing system
  • Modular steel motor mount system
  • AGMA and ABMA Rated
  • Advanced Sealing System

common industries

  • Aggregates
  • Mining
  • Cement
  • Asphalt
  • Grain
  • Mixing & milling
  • Oil & Gas - Ethanol
  • Water & Wastewater
  • Forest Products

common applications

  • Apron feeder
  • Belt conveyor
  • Bucket conveyor
  • Drag conveyor
  • Ribbon mixer
  • Roller bed
  • Screw conveyor
  • Vibratory feeder