en
English
en
English
fr-CA
français (Canada)
Go

Quantis MSM

View in Online Catalog
The Baldor•Dodge Quantis Product Line is a modular gear drive engineered for flexibility and power density in a compact housing design. A wide variety of mounting configurations and accessories make the Quantis an ideal solution for many industrial applications. Stainless Steel and the exclusive E-Z Kleen finish are available for tough washdown applications.

Features

  • Accommodates input power from ¼ Hp to 75 Hp
  • Torque ratings up to 118,603 in-lbs
  • Reduction ratios up to 7,500:1
  • Universal housing for versatile mounting capability
  • Up to 96% efficient
  • Torque arm bushing available for all units
  • Four input options available for all units
  • Two output flange options – B5 and B14
  • Multiple output shaft or hollow bore interfaces
  • Critical dimensions interchangeable with major competitors

Modifications & Accessories

  • Integral Gearmotor
  • Clamp Collar C-Face Input
  • Solid Shaft Input
  • 3-Piece Coupled C-Face Input
  • CEMA Screw Conveyor Adapter
  • EZ Kleen Washdown Package
  • XT Output Seals
  • Backstop
  • Heavy Duty Output Bearings
  • Inch or Metric Dimensions

common applications

  • Troughing Belt Conveyors
  • Slider Bed Conveyors
  • Mixer Drives
  • Screw Conveyors
  • Bucket Elevators
  • General Industrial Machinery