en
English
en
English
fr-CA
français (Canada)
Go

Ultra Kleen Quantis

The Dodge Ultra Kleen Quantis is an all stainless steel helical-bevel gear reducer engineered for long life in sanitary washdown environments. Capable of withstanding high pressure washdowns and caustic chemicals, Ultra Kleen Quantis is the ideal solution for food handling industrial applications.

Features

  • 300 series stainless steel construction
  • Totally enclosed, no paths for contaminants in or oil out
  • Maintenance-free operation
  • Torque capacity up to Class II, 5HP input
  • Ratios up to 179:1
  • Factory-filled H1 food grade lubrication
  • Output hollow bore diameters up to 1.4375"
  • 3-year standard warranty

Modifications and Accessories

  • Clamp Collar C-Face Input
  • XT Output Seals
  • Inch or Metric Dimensions
  • Straight Hollow Bore
  • Q-Loc Keyless Shaft Attachment

common applications

  • Conveyors
  • Mixer Drives
  • Screw Conveyors
  • Pumps
  • General Industrial Machinery
  • Related Videos