English
English
français (Canada)
Go

Quantis RHB

View in Online Catalog
The Baldor•Dodge Quantis Product Line is a modular gear drive engineered for flexibility and power density in a compact housing design. A wide variety of mounting configurations and accessories make the Quantis an ideal solution for many industrial applications. The DODGE exclusive E-Z Kleen finish with Stainless Steel paint and XT output seals is available for tough washdown applications.

features

  • Accommodates input power from ¼ Hp to 75Hp
  • Torque ratings up to 119,489 in-lbs
  • Reduction ratios up to 7,500:1
  • Helical – bevel – helical gear train offers cost effective high and low speed solutions
  • Up to 94% efficient
  • Four input options available for all units
  • Two output flange options – B5 and B14
  • Multiple output shaft interfaces
  • Critical dimensions interchangeable with major competitors

Modifications & Accessories

  • Integral Gearmotor
  • Clamp Collar C-Face Input
  • Solid Shaft Input
  • 3-Piece Coupled C-Face Input
  • CEMA Screw Conveyor Adapter
  • EZ Kleen Washdown Package
  • XT Output Seals
  • Backstop
  • Heavy Duty Output Bearings
  • Inch or Metric Dimensions

common applications

  • Troughing Belt Conveyors
  • Slider Bed Conveyors
  • Mixer Drives
  • Screw Conveyors
  • Bucket Elevators
  • General Industrial Machinery