français (Canada)


View in Online Catalog
A Helical in line base mount gear reducer offering flexibility in mounting design, increased HP & Torque ratings with improved power density. Maxum XTR is designed for unsurpassed reliability with state of the art seal design and double the bearing life of other manufacturers.


Dodge Maxum XTR Concentric Speed Reducers have dramatically increased HP & Torque ratings from fractional to 1600 HP. Ratios are available from 2.25 to 194.6. Rugged, compact package generates more power in less space. High strength, ductile iron, precision machined, doweled design provides true gear alignment under load. Dodge Maxum XTR offers larger diameter shafts for added strength, all heavy duty tapered roller bearings, standard, double lip taconite seals with an HNBR oil seal and contact excluder seal to keep lubricant in and contaminants out. Maxum Reducer overhung load capability is optimized for total system value.

modifications & accessories

Dodge Maxum XTR Concentric Reducers are available with fans, backstops, scoop mounting or top motor mounting packages to suit your application needs.

common industries

  • Metals
  • Mineral Processing
  • Mining
  • Aggregate
  • Grain
  • Power Plant
  • Wood Products

common applications

  • Roll out Tables
  • Conveyors
  • Bucket Elevators
  • Crushers/Breakers
  • Feeders
  • Mills/Kilns