en
English
en
English
fr-CA
français (Canada)
Go

Taper-Lock Rigid

View in Online Catalog
The Dodge Taper-Lock Rigid coupling utilizes Taper-Lock bushings for easy installation and removal, with minimal shaft damage.  Fully machined for good inherent balance, the Dodge Taper-Lock Rigid Coupling provides a maintenance-free solution to rigidly connect shafts of differing diameters.

features

  • 8 sizes available: R16 to R60
  • Maximum Bore: 6 inches
  • Maximum Torque: 254,500 in-lbs 
  • Utilizes Taper-Lock bushings for ease of installation and removal, with minimal shaft damage
  • Piloted flanges allow for easy installation
  • No lubrication or maintenance required
  • Zero backlash for timing or positioning applications

common applications

  • Conveyors
  • Mixing