en
English
en
English
fr-CA
français (Canada)
Go

Wing Pulleys

View in Online Catalog
Dodge Heavy Duty and Mine Duty wing pulleys deliver high performance and are available when you need them. Available from stock in many common sizes, or custom made, Dodge wing pulleys meet and/or exceed CEMA (Conveyor Equipment Manufacturers Association) application standards for use with conveyor belts rated up to 450 PIW (Pounds per Inch of Belt Width) / 78 kN/m.

features

Heavy duty wing pulleys designed with minimum 1/4" x 1-1/2" contact bars and patent-pending Spider wing support to minimize wing folding. Available from stock with HE hubs. Also available with urethane WING-LAG for outstanding performance in abrasive conditions.

Mine Duty wing pulleys designed with minimum 5/8" x 1-1/2" contact bars and patent-pending Spider wing support to minimize wing folding. Available from stock with HE hubs.

Mine Duty Extra (MDX) wing pulleys designed with minimum 3/4" x 2" contact bars for ultimate protection from wing damage. Maximum 5"" wing height minimizes possibility of wing folding.

modifications & accessories

WING-LAG urethane rubber slide-on lagging for Heavy Duty wing pulleys or vulcanized SBR wing lagging for rugged protection against abrasive wear.

For all wing pulley constructions, available spiral contact bars, minimum 1/4" x 1-1/2", for smooth operation and maximum resistance to wing folding. HE, XT, QD or Taper-Lock compression hubs available. Custom shafting for complete pulley assemblies with Dodge bearings.

common industries

  • Aggregate & Cement
  • Mining
  • Paper & Forest
  • Power Generation
  • Unit & Baggage Handling

common applications

Bulk handling conveyors for the bend, take-up and tail pulley.