en
English
en
English
fr-CA
français (Canada)
Go

Elevator Pulleys

Dodge elevator drum pulleys utilize submerged arc welds and one-piece rims to provide exceptional durability. Offering HE, XT, QD or Taper-Lock hubs and a variety of vulcanized and weld-on lagging options, Dodge elevator pulleys are custom built to last.

features

Lagging options include Holz SOF, SBR rubber, abrasive resistant D-LAG, and the Dodge exclusive FOS, which is a vulcanized fire, oil and static resistant lagging material. Both Holz SOF and Dodge FOS lagging are static conductive to less than 1 x 10^6 ohm.

Bushing systems available include HE bushings, the toughest tapered bushing system available with larger bolts and more bolts versus competitive bushings. Also available are XT, QD and Taper-Lock bushings.

modifications & Accessories

Diameters from 6" up to 72", face widths from 10" up to and exceeding 100", HE, XT, QD, Taper-Lock or B-LOC shaft attachment, Heavy Duty or Mine Duty Extra constructions, custom shafting.

common industries

  • Agriculture
  • Power Generation
  • Aggregate & Cement

common applications

Bucket elevator head and boot pulleys.