en
English
en
English
fr-CA
français (Canada)
Go

Drum Pulleys

View in Online Catalog
Dodge Heavy Duty and Mine Duty Extra (MDX) drum pulleys deliver high performance and are available when you need them. Available from stock in many common sizes, or custom made, Dodge Heavy Duty drum pulleys meet and/or exceed CEMA (Conveyor Equipment Manufacturers Association) application standards for use with conveyor belts rated up to 750 PIW (Pounds per Inch of Belt Width) / 131 kN/m.

features

Heavy duty one-piece rim construction with submerged arc weldments. Multiple shaft attachment options available (HE, XT, QD or Taper-Lock). Available from stock with taper-compression hubs and a variety of lagging options including standard stock SBR rubber, D-LAG natural rubber and made-to-order vulcanized ceramic lagging.

modifications & Accessories

SBR, Neoprene or D-LAG vulcanized lagging from 1/4" thickness up to 1" thick; 1/2", 5/8", 3/4" or 1" thick ceramic lagging; HE, XT, Taper-Lock or QD compression hubs; Custom shafting in 1045 or 4140 steel; Complete assemblies available with pulley, bushings, shafting and bearings.

common industries

  • Aggregate & Cement
  • Mining
  • Paper & Forest
  • Power Generation
  • Unit & Baggage Handling

common applications

Bulk handling conveyors for:
  • head
  • drive
  • snub
  • bend
  • take-up
  • tail
  • discharge pulley